To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
 
 

800-900 MHz 5 dBi Mag Mount Omni RP SMA Plug Connector

Item # RE905U-RSP
Availability
432
Price Table
Quantity Price
1 - 24 $42.39
25 - 49 $38.15
50 - 99 $33.91
100 + Call Us
Add to Cart

Description

This compact omnidirectional antenna is ideally suited for 900MHz ISM and GSM multipoint mobile applications including service vehicles, public transportation, law enforcement, mining and construction vehicles, as well a numerous other commercial and industrial applications where mobility and wide coverage is desired such as LPWAN/IoT/M2M.

This antenna is also compatible with 900MHz wireless LAN and Cellular systems as well as RFID. The magnetic base is suitable for fixing to vehicles or other metal surfaces as well as sitting on a tabletop or shelf.


Features
  • Superior performance
  • Compact size
  • Magnetic mounting system with attached 4 foot cable
  • Indoor or outdoor use
  • ISM, GSM, RFID, 900 MHz Cellular compatible
Application
  • 900MHz ISM Band & 900MHz Cellular Band Applications
  • 900MHz Digital Spread Spectrum Radios & 900MHz Telemetry Products
  • GSM & RFID
  • Wireless Video Transmitters and Receivers
  • LPWAN, LoRA, IoT, M2M applications


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov