900 MHz 14 dBi Heavy-Duty Yagi Antenna RP SMA Plug Connector

Item # HG914Y-RSP
Add to Cart
DISCONTINUED PRODUCT

Please contact our customer service team for assistance in identifying the appropriate replacement part for your application.

CONTACT US

Description

The HyperGain HG914Y High-Performance Yagi Antenna combines high gain with a wide 30° beam-width. It is ideally suited for directional applications in the 900 GHz ISM and GSM bands as well as Non Line of Sight (NLOS) and Point to Multi-Point installations. Typical applications include 900 MHz Wireless LAN, SCADA, LPWAN, LoRA, IoT, M2M, and 900 MHz Cellular.

This antenna features a heavy-duty 3/4" aluminum boom and solid 3/8" aluminum elements. Secure mounting is assured by a solid 1/4" aluminum mounting plate and two stainless steel V-bolts. It comes with a Reverse Polarity SMA Plug connector.

Custom Connectors
If you need a custom connector for this antenna, please contact sales for connector options, prices and availability.

Features
  • Solid 1/4" aluminum mounting plate
  • Solid 3/8" aluminum elements
  • Superior performance
  • 30° beam-width
  • Heavy-duty 3/4" aluminum boom
Application
  • 900MHz ISM Band & 900 MHz cellular
  • LPWAN, LoRA, IoT, M2M applications
  • Non Line of Sight (NLOS)
  • RFID & SCADA
  • Wireless LAN systems & Point to Multipoint applications


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov