To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
 
 

900MHz to 2.5GHz Multi-Band 2dBi 1/4 Wave Blade Antenna

Item # HG924-2TP-RSP
Availability
203
Price Table
Quantity Price
1 - 24 $30.99
25 - 49 $29.44
50 - 99 $27.89
100 + Call Us
Add to Cart

Description

The Multi-Band design of these antennas eliminates the need to purchase different antennas for each frequency. Model types include standard "Rubber Duck" style antennas and "Desk Top" style antennas with sticky mounts. The antenna covers the frequencies 900MHz through 2500MHz.

Features
  • 3-Meter cable with RP-SMA Plug connector
  • Broad Band Coverage for many applications
  • Minimum obserable mounting options
Application
  • Cellular and Data Band Applications
  • 900MHz ISM Band, 1800-2100MHz and 2200-2500MHz
  • GSM/PCS/UMTS
  • LPWAN, LoRA, LTE-M, NB-IoT, IoT, M2M
  • Multi-Band GSM/PCS and Data antenna


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov