Cellular/WiFi Multi-Band 3 dBi Black Omnidirectional Mobile Antenna - NMO Connector

Item # HG72703UR-NMOB
Availability
379
09/20/2024 * Up to 679
Call Us * Over 679
*Estimated Availability
Price Table
Quantity Price
1 - 24 $72.99
25 - 49 $65.69
50 - 99 $58.39
100 + Call Us
Add to Cart

Description

The HyperLink HG72703UR-NMOB is a compact 3 dBi omnidirectional antenna specifically designed for DAS (Distributed Antenna Systems). The HG72703UR-NMOB combines several different frequency bands to allow multi-user options. They are ideal for multipoint and mobile applications. This antenna supports WPLAN/IoT/M2M applications.

Measuring only 3.8 inches long, the HG72703UR-NMOB features an aesthetic black ABS plastic radome (also available in white). It is designed with a standard TAD/NMO Motorola-type connection that allows for ease of installation to similar TAD/NMO mounting systems. Because of its near-invisible design this antenna is ideal for use on vehicles where vandal-resistance and aesthetics are important. Sold separately, fixed as well as magnetic NMO mounts are also available from L-com.

Click on Downloads tab for additional information and complete specifications.


Features
  • Compact size
  • Fixed or magnetic mounts available
  • Frequency coverage for 700 MHz, 850 MHz, AWS and PCS bands
  • Black radome enclosed, ideal for outdoor use
  • TAD/NMO mounting
Application
  • LPWAN, LoRA, LTE-M, NB-IoT, IoT, M2M applications
  • Cellular and LTE networks
  • DAS (Distributed Antenna Systems)
  • Mobile applications
  • Public safety


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov