Cellular/WiFi Multi-Band 3 dBi White Omni Antenna w/Magnetic Base - N-Female Connector

Item # HG72703MGURW-NF
Availability
220
Price Table
Quantity Price
1 - 24 $82.99
25 - 49 $74.69
50 - 99 $66.39
100 + Call Us
Add to Cart

Description

The Antenna

The antenna featured in this kit is the HyperLink HG72703UR-NMOW series. They are compact 3 dBi omnidirectional antennas specifically designed for DAS (Distributed Antenna Systems). The HG72703UR-NMOW combines several different frequency bands to allow multi-user options. They are ideal for multipoint and mobile applications. Measuring only 3.8 inches long, the HG72703UR-NMOW series features an aesthetic ABS White plastic radome (also available in Black). It is designed with a standard TAD/NMO Motorola-type connection that allows for ease of installation to similar TAD/NMO mounting systems. Because of its near-invisible design this antenna is ideal for use on vehicles where vandal-resistance and aesthetics are important.

Magnetic Mount

The magnetic mount included with this kit features a chrome base with a heavy-duty magnet to ensure positive mounting. It is well suited for mobile applications including service vehicles, public transportation, law enforcement, mining and construction vehicles. A 10 foot high performance low-Loss 195 series cable is provided and multiple connector options are available.

Click on the Downloads tab for additional information and complete specifications.


Features
  • Compact size, white radome
  • Frequency coverage for 700 MHz, 850 MHz, AWS and PCS bands
  • Magnetic base with 10 foot high performance low-loss cable
  • Radome enclosed, ideal for outdoor use
  • Terminated with a N-Female connector
Application
  • 700 MHz, cellular and LTE networks
  • AWS (Advanced wireless services) band applications
  • DAS (Distributed Antenna Systems)
  • Mobile multipoint applications
  • PCS (Personal communications service) band applications


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov