To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
 
 

Cellular/WiFi Multi-Band 3 dBi White Omnidirectional Mobile Antenna - NMO Connector

Item # HG72703UR-NMOW
Availability
220
Price Table
Quantity Price
1 - 24 $62.99
25 - 49 $56.69
50 - 99 $50.39
100 + Call Us
Add to Cart

Description

The HyperLink HG72703UR-NMOW is a compact 3 dBi omnidirectional antenna specifically designed for DAS (Distributed Antenna Systems). The HG72703UR-NMOW combines several different frequency bands to allow multi-user options. They are ideal for multipoint and mobile applications.

Measuring only 3.8 inches long, the HG72703UR-NMOW features an aesthetic white ABS plastic radome (also available in black). It is designed with a standard TAD/NMO Motorola-type connection that allows for ease of installation to similar TAD/NMO mounting systems. Because of its near-invisible design this antenna is ideal for use on vehicles where vandal-resistance and aesthetics are important. Sold separately, fixed as well as magnetic NMO mounts are also available from L-com.

Click on Downloads tab for additional information and complete specifications.


Features
  • Fixed or magnetic mounts available
  • Compact size
  • Frequency coverage for 700 MHz, 850 MHz, AWS and PCS bands
  • TAD/NMO mounting
  • White radome enclosed, ideal for outdoor use
Application
  • LPWAN, LoRA, LTE-M, NB-IoT, IoT, M2M applications
  • Cellular and LTE networks
  • DAS (Distributed Antenna Systems)
  • Mobile applications
  • Public safety


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov