To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
 
 

Dual Band GPS/Cellular (3G/LTE) Mobile Magnetic Mount Antenna - Fakra Connectors

Item # HG-PCGM01-03FJ
Availability
Call Us
Price Table
Quantity Price
1 - 24 $60.99
25 - 49 $54.89
50 - 99 $48.79
100 + Call Us
Add to Cart

Description

The HyperLink Wireless HG-PCGM01-03FJ is a small form factor, high performance, combination GPS/Cellular (3G/LTE) antenna aimed at automatic vehicle locator and fleet tracking management systems that serve public safety, railroad, agriculture, utility, mass transit, and defense industries among others. It supports LPWAN/IoT/M2M applications including LTE-M and NB-IoT.

The HG-PCGM01-03FJ features a penta-band cellular and high LNA gain GPS antenna in one low profile radome. The integral magnetic base ensures secure mounting to most metal structures. Designed to meet IP65 rating, the HG-PCGM01's radome is manufactured from UV-resistant ABS to help ensure years of reliable operation in the harshest of environments.

Inputs for HG-PCGM01-03FJ are via two 3 meter leads, one for the cellular antenna and the other for the GPS antenna. The HG-PCGM01-03FJ is terminated with Fakra Jack connectors. This antenna is also available with SMA Male connectors. Custom connectors are also available.

For additional information and complete specifications, click on the data sheet in the Downloads tab.


Features
  • Penta-band cellular and high LNA gain GPS antenna in one low profile radome
  • UV-resistant ABS radome
  • Designed to meet IP65 rating
  • Integral magnetic base
  • Two 3 meter leads, one for cellular and the other for GPS
Application
  • Automatic vehicle tracking
  • Cargo container and trailer tracking
  • Fleet tracking management systems
  • LPWAN, LTE-M, NB-IoT, M2M applications
  • Mass transit: railroad, bus, cab


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov