2.4 GHz 10 dBi Dual Polarized MIMO Omni Antenna w/Ubiquiti® RocketM2 Mounting Kit

Item # ARK2410DPU-0
Availability
49
Price Table
Quantity Price
1 - 9 $331.99
10 - 24 $305.43
25 - 99 $278.87
100 + Call Us
Add to Cart

Description

L-com's ARK2410DPU-0 features HyperLink's HG2410DPU 2.4 GHz dual polarized 10 dBi omni-directional antenna. Included with each antenna is a unique mounting bracket that allows the Ubiquiti® RocketM2 radio to be attached directly to the antenna. Also included are a pair of 195-series low-loss cable assemblies to connect the RocketM2 to the antenna. Customers can enjoy the cost saving of these kits compared to purchasing an Ubiquiti® antenna to use with the RocketM2 radio.

The ARK2410DPU-0 Kit includes:
  • (1) HG2410DPU Dual Polarized 2.4 GHz 10 dBi Omni-Directional MIMO Antenna
  • (1) Ubiquiti® RocketM2 Mounting Bracket
  • (2) CA-RSPNMA002 2 Foot N-Male to RP-SMA Plug CA-195 Series Cable Assembly
Note: The Ubiquiti® RocketM2 radio is sold separately.

For additional information and complete antenna specification, click on the data sheet in the Downloads tab.


Features
  • Features HyperLink's HG2410DPU dual polarized 2.4 GHz 10 dBi omni antenna
  • Cost savings compared to purchasing an Ubiquiti® anternna to use with the RocketM2 radio
  • Kit includes a RocketM2 mounting bracket and two 195-series 2 foot cable assemblies
Application
  • Disaster recovery and rapid deployment applications
  • High Power, Long Range Point to Point applications
  • Campus and Academic Installations
  • Municipal and Government Installations
  • Wireless Internet Providers and ISPs


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov