The AW2400mTR OEM Module allows you to build non-line-of-sight, point-to-point and point-to-multipoint wireless Ethernet connections that connect "fringe" IP devices, including IP access control readers, remote printers, remote PCs, VoIP phones, point-of-sale devices, digital signage or industrial control devices.
The 2.4 GHz band is the most globally accepted unlicensed portion of the RF spectrum. AvaLAN’s unique solution offers 29 non-overlapping channels and maximum legal power to provide five times the range of Wi-Fi through walls or line-of-sight.
The same technology that is used in our popular AW2400xTR is here made available to you in an assembled and tested module for easy integration into your own products.
For complete product specifications and manuals, click on the Downloads tab.
Features
- 128 bit AES encryption, FIPS 197 – NIST Certified
- 29 non-overlapping channels providing unique flexibility to avoid or penetrate interference
- 4 Watts EIRP, Maximum legal radiated power for long range penetration
- Can operate up to 29 access points, each on its own non-overlapping channel with up to 16 clients per access point
- One Watt power consumption is ready for solar applications, tiny 66 x 70 mm size fits almost anywhere