2.4 GHz Outdoor Wireless Ethernet Radio

Item # AVL-AW2400XTR
Add to Cart
DISCONTINUED PRODUCT

Please contact our customer service team for assistance in identifying the appropriate replacement part for your application.

CONTACT US

Description

The AW2400xTR is a robust and reliable product that allows you to build non-line-of-sight, point-to-point and point-to-multipoint wireless Ethernet connections that connect "fringe" IP devices, including IP access control readers, remote printers, remote PCs, VoIP phones, point-of-sale devices, digital signage or industrial control devices.

Two versions are available: a preconfigured matched pair point-to-point Ethernet bridge - the AW2400xTR-PAIR and a single radio - the AW2400xTR, configurable as an access point or client in point-to-multipoint applications.

The 2.4 GHz band is the most globally accepted unlicensed portion of the RF spectrum. AvaLAN’s unique solution offers 29 non-overlapping channels and maximum legal power to provide five times the range of Wi-Fi through walls or line-of-sight.

The AW2400xTR is packaged in a weatherproof rugged cast aluminum enclosure that meets the IP66 Standard for water and dust resistance. It is equally at home in a factory full of machinery or atop a power pole.

The AW2400xTR radios include a built-in web browser interface for remote configuration, status monitoring and firmware update. This interface also provides a spectrum analyzer to help diagnose interference issues.

This technology is also available in an OEM module for integration into your own system. See the AvaLAN AW2400mTR-EVAL Evaluation Kit.

For complete product specifications and manuals, click on the Downloads tab.


Features
  • 128 bit AES encryption, FIPS 197 – NIST Certified
  • 4 Watts EIRP, Maximum legal radiated power for long range penetration
  • Outdoor IP66 cast aluminum enclosure for industrially hardened applications
  • Power over Ethernet for easy single cable installation
  • 29 non-overlapping channels providing unique flexibility to avoid or penetrate interference


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov