To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

4.9 GHz Outdoor 200 Mbps Wireless Ethernet Panel Subscriber Unit

The AW49200HTS high speed Ethernet radio serves as a subscriber unit (client) in point to multipoint line of sight connections in combination with an AW49200HTA Access Point (master). The 4.9 GHz band is coveted for its low background noise and the FCC licenses this spectrum to municipalities for public safety applications. The AvaLAN 4.9GHz Ethernet radio is fully optimized for video surveillance applications which ensures peak performance. Utilizing state of the art MIMO technology, this product achieves a very high data rate through a combination of multiple spacial streams and higher level OFDM modulation.

The AW49200HTS has a dual element flat panel antenna providing 90° polarized 23 dBi gain directional units. The radio is packaged in a rugged and weatherproof diecast aluminum enclosure and is powered through the Ethernet cable to save additional wiring. A rugged pole-mount adapter is provided.

For complete product specifications and manuals, click on the Downloads tab.


Features
  • Up to 216 Mbps Ethernet data rate to support high resolution cameras
  • Data Security provided by AES encryption
  • Line-of-sight range up to 30 miles for AW49200HTP-PAIR, 5 miles for HTA/HTS point-to-point configuration
  • Maximum legal transmit power – 1 Watt
  • Rugged outdoor enclosure meets IP66 Standard
Application
  • Homeland security applications
  • Public safety services

SKU AVL-AW49200HTS
QTY available Call us

Product no longer available

This product has been discontinued and has run out of stock. We apologize for the inconvenience.

Please contact our customer service team for assistance in identifying the appropriate replacement part for your application.

Replaced By:

Key Specifications

Key Specifications