To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
 
 

5.8 GHz Outdoor 300 Mbps Wireless Ethernet Bridge

Item # AVL-AW58300HTP-PAIR
Add to Cart
DISCONTINUED PRODUCT

Please contact our customer service team for assistance in identifying the appropriate replacement part for your application.

CONTACT US

Description

The AW58300HTP-PAIR 5.8 GHz Outdoor 300 Mbps Ethernet Bridge provides a pre-configured high power line of sight point-to-point connection capable of reaching up to 15 miles. It is used to link "fringe" IP devices such as video surveillance cameras needing robust and secure high data rates. Utilizing state of the art MIMO technology, this product achieves a very high data rate through a combination of multiple spacial streams and higher level OFDM modulation.

Each unit of the AW58300HTP-PAIR has a dual element flat panel antenna providing 90° polarized 23 dBi gain directional units. The radios are packaged in rugged and weatherproof diecast aluminum enclosures and are powered through their Ethernet cables to save additional wiring. Rugged pole-mount adapters are provided.

For complete product specifications and manuals, click on the Downloads tab.


Features
  • Data Security provided by AES encryption
  • Includes: (1) AW58300HTP-AP Access Point Radio (1) AW58300HTP-SU Subscriber Unit Radio (2) AW-POE-GIG Power Over Ethernet Injectors (2) AW-18VPS Power Supplies
  • Maximum legal transmit power – 1 Watt
  • Line-of-sight range up to 30 miles for AW58300HTP-PAIR, 5 miles for HTA/HTS point-to-point configuration
  • Up to 180 Mbps Ethernet data rate to support high resolution cameras


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov