To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
 
 

5.8 GHz Outdoor 300 Mbps Wireless Ethernet Panel Subscriber Unit

Item # AVL-AW58300HTS
Add to Cart
DISCONTINUED PRODUCT

Please contact our customer service team for assistance in identifying the appropriate replacement part for your application.

CONTACT US

Description

The AW58300HTS high speed Ethernet radio serves as a subscriber unit (client) in point to multipoint line of sight connections in combination with an AW58300HTA Access Point (master). The combination is used to link "fringe" IP devices such as video surveillance cameras needing robust and secure high data rates. Utilizing state of the art MIMO technology, this product achieves a very high data rate through a combination of multiple spacial streams and higher level OFDM modulation.

The AW58300HTS has a dual element flat panel antenna providing 90° polarized 23 dBi gain directional units. The radio is packaged in a rugged and weatherproof diecast aluminum enclosure and is powered through the Ethernet cable to save additional wiring. A rugged pole-mount adapter is provided.

For complete product specifications and manuals, click on the Downloads tab.


Features
  • Up to 180 Mbps Ethernet data rate to support high resolution cameras
  • Data Security provided by AES encryption
  • Line-of-sight range up to 30 miles for AW58300HTP-PAIR, 5 miles for HTA/HTS point-to-point configuration
  • Maximum legal transmit power – 1 Watt
  • Rugged outdoor enclosure meets IP66 standard


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov