To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
 
 

802.11ac 3x3 Dual band Ceiling-Mount Wireless Access Point/WDS

Item # EN-EAP1750H
Availability
Call Us
Price Table
Quantity Price
1 + $487.99
Add to Cart

Description

The EAP1750H leverages the breakthrough speed and performance 802.11ac for connecting to laptops and other devices that need to wirelessly stream HD video or transfer large files. The EAP1750H is an 802.11ac 3x3 Indoor Access Point. This high-powered ceiling mount Dual Band Access Point features speeds up to 450 Mbps on 2.4 GHz and up to 1300 Mbps on the 5 GHz band when associated with AC client devices. It can be configured as an Access Point, Client Bridge, or WDS (AP & Bridge) and features a high transmit RF power of 28 dBm transmit RF power on the 2.4 GHz band and 26 dBm on the 5 GHz band for long range connectivity. The EAP1750H includes a Gigabit Ethernet port for connecting to 802.3at-capable PoE Switches and an enhanced receive sensitivity MIMO (Multiple In / Multiple Out) integrated sectorized 3D antenna array. It’s an ideal solution for spacious interior environments such as large homes, small and medium-sized businesses, multiple-floor buildings, hotels, hospitals, and other venues.


Features
  • PoE with PoE 802.3at capable switches
  • Secured Guest Network option available
  • Band Steering to relieve network congestion
  • Up to 1300 Mbps on the 5 GHz band, up to 450 Mbps on the 2.4 GHz band
  • Up to 28 dBm transmit power on both the 2.4 GHz and 5 GHz frequency bands
Application
  • Home and office Wireless LAN networks
  • Wireless VoIP applications
  • 802.11ac WiFi applications
  • Video IP camera applications


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov