900 MHz FHSS Ethernet Module - 10 Pack

Item # AVL-AW900FM-10
Add to Cart
DISCONTINUED PRODUCT

Please contact our customer service team for assistance in identifying the appropriate replacement part for your application.

CONTACT US

Description

The AW900FM is a robust and reliable module that allows you to build non-line-of-sight, point-to-point and point-to-multipoint wireless Ethernet connections that connect "fringe" IP devices, including IP access control readers, remote printers, remote PCs, VoIP phones, point-of-sale devices, digital signage or industrial control devices.

The same technology that is used in our popular AW900FS and is made available to you in an assembled and tested module for easy integration into your own products.

AvaLAN’s products offer the ideal combination of price, range, data rate, security, interference avoidance, quality-of-service, and a simple plug and play set up with minimal user programming required.

For complete product specifications and manuals, click on the Downloads tab.


Features
  • Built-in spectrum analyzer
  • Install up to 16 clients per access point and can operate up to 12 access points, each on its own non-overlapping channel
  • Remote diagnostics and link analysis with browser interface
  • RJ-45 jack for Ethernet, P5 or POE for power, RPSMA for antenna
  • Module can be configured as an access point or subscriber unit


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov