To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

900 MHz FHSS Ethernet Module Evaluation Kit

The AW900FM is a robust and reliable module that allows you to build non-line-of-sight, point-to-point and point-to-multipoint wireless Ethernet connections that connect "fringe" IP devices, including IP access control readers, remote printers, remote PCs, VoIP phones, point-of-sale devices, digital signage or industrial control devices.

The same technology that is used in our popular AW900FS and is made available to you in an assembled and tested module for easy integration into your own products. Get started with this Evaluation Kit that provides two modules and everything you need to begin testing and development.

AvaLAN’s products offer the ideal combination of price, range, data rate, security, interference avoidance, quality-of-service, and a simple plug and play set up with minimal user programming required.

This module can also be purchased in a 10-pack.

For complete product specifications and manuals, click on the Downloads tab.


Features
  • Built-in spectrum analyzer
  • Install up to 16 clients per access point and can operate up to 12 access points, each on its own non-overlapping channel
  • Remote diagnostics and link analysis with browser interface
  • RJ-45 jack for Ethernet, P5 or POE for power, RPSMA for antenna
  • Module can be configured as an access point or subscriber unit

SKU AVL-AW900FM-EVAL
QTY available Call us

Product no longer available

This product has been discontinued and has run out of stock. We apologize for the inconvenience.

Please contact our customer service team for assistance in identifying the appropriate replacement part for your application.

Replaced By:

Key Specifications

Key Specifications