To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
 
 

900 MHz Outdoor Wireless Ethernet Radio

Item # AVL-AW900XTR
Add to Cart
DISCONTINUED PRODUCT

Please contact our customer service team for assistance in identifying the appropriate replacement part for your application.

CONTACT US

Description

The AW900xTR is a robust and reliable product that allows you to build non-line-of-sight, point-to-point and point-to-multipoint wireless Ethernet connections that connect "fringe" IP devices, including IP access control readers, remote printers, remote PCs, VoIP phones, point-of-sale devices, digital signage or industrial control devices.

The AW900xTR radios include a built-in web browser interface for remote configuration, status monitoring and firmware update. This interface also provides a spectrum analyzer to help diagnose interference issues.

AvaLAN’s products offer the ideal combination of price, range, data rate, security, interference avoidance, quality-of-service, and a simple plug and play set up with minimal user programming required.

With non line-of-site capabilities, these radios can easily penetrate up to 1,500' through trees or up to 40 miles line-of-sight and supports industrial-grade temperature ranges. The system configuration can include up to 12 access points - each on its own non-overlapping channel (up to 192 subscriber units across a given site with 16 active clients per access point). These products are an ideal replacement for modest data rate installations where 802.11 systems are under-performing or failing completely due to insufficient range or excessive interference.

For complete product specifications and manuals, click on the Downloads tab.


Features
  • 128 bit AES encryption, FIPS 197 – NIST Certified, does not require an FCC license to operate or install
  • Can operate up to 12 access points, each on its own non-overlapping channel
  • Rugged weatherproof cast aluminum outdoor package meets IP66 Standard for water and dust protection
  • High RF output power provides maximum foliage and / or wall penetration
  • Simple plug and play — minimal user programming required, radio can be configured as an access point or client


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov