To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
The FCC recently approved the use of high power transmitters at 5.15 - 5.25 GHz in addition to the 5.725 -5.850 GHz . The AvaLAN 5 GHz product family now has twice as many channels resulting in twice the amount of data capacity. This is important when scaling larger deployments and allows smaller sites to minimize interference with more channels to select between.
The radios in this frequency band provide up to 800 Mbps data rates with excellent line-of-sight performance. Order one or more outdoor 5 GHz wireless Ethernet bridges, access points or subscriber units now to receive same business day shipping!