To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
 
 

Dual Band 2.4/5 GHz Wireless N600 IoT Gigabit Cloud Router with USB Port

Item # EN-ESR600
Availability
1
Price Table
Quantity Price
1 + $69.12
Add to Cart
Product is available until inventory is depleted

Description

The EnGenius ESR600 is a Dual Band (300 + 300 Mbps) Wireless N600 Cloud Router with a 4-Port Gigabit Ethernet switch, Gigabit Ethernet WAN port and USB port. With the free EnShare™ app, families can use their Apple iPhones®, iPads® or Android™-based tablets or smartphones to transfer video, music and other files to and from a router-attached USB hard drive when they’re in the home or when they’re away from home. Parents can also use EnShare to remotely monitor Cloud Router usage or disconnect devices connected to the Cloud Router whenever they’re away from home via an Internet connection.

The ESR600’s high transmit power capability is designed to deliver extended range and expanded coverage so your family can connect more devices throughout your home. The ESR600 also supports several security features and settings including industry standard wireless encryption, such as WPA/WPA2 (Wireless Protected Access) to prevent unauthorized access to the home network; an advanced SPI (Stateful Packet Inspection) firewall to block malicious software from the Internet from accessing networked devices; MAC Address filtering to grant only known computers and devices network access; and URL filtering to block access to unwanted or offensive websites. The ESR600 also includes robust VPN (Virtual Private Network) features so remote workers can securely connect to a corporate office while still meets the sharing and Internet access needs of other family members and their devices.

Users can also enable up to eight separate and discrete SSIDs, Service Set Identifiers (four SSIDs per frequency band) or ways to access the network. One Guest Access option can be applied to each frequency band giving families the ability to offer friends or visitors Internet access or access to specific devices, like networked printers, while protecting other networked computers or hard drives in the home that may contain private information.

This ESR600 router also employs Advanced QoS (Quality of Service) to prioritize bandwidth-intensive applications like video and gaming or bandwidth sensitive applications like VoIP (Voice over IP) telephone calls for optimal connectivity whether over wired or wireless connections.


Features
  • Multiple SSIDs. Industry-Standard Security
  • Prioritizes Applications and Maintains Quality of Experience
  • The EnGenius Cloud and EnShare™
  • Up to 600 Mbps wireless speed with both 2.4 and 5 GHz frequency bands Gigabit Wired Speeds and USB Port
  • Xtra Range™ Technology for Better Signal Coverage Throughout Your Home
Application
  • Access, stream, download or upload video, music and other files to and from an attached USB hard drive
  • Media streaming, online gaming, and large file transfers in and around the home
  • Create up to 8 separate and discrete SSIDs (four SSIDs per frequency band) for Guest Access logins


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov