To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

Dual Band Wireless AC1200 802.11ac Indoor Access Point

As part of the Electron Series Solution expansive line of mix-and-match business-class networking products, the EAP1200H is a Ceiling Mount AC1200 Dual Band Wireless Indoor APs that enable a cost effective and reliable way to quickly setup a new network or expand a company’s network user capacity and extend it throughout a building. Each EAP1200H Access Point can be easily accessed through any standard web browser and can be easily and quickly configured and administered without special training.

The EAP1200H leverages the breakthrough speed and performance 802.11ac for connecting to laptops and other devices that need to wirelessly stream HD video or transfer large files. This high-powered 802.11ac 2x2 ceiling mount Dual Band Access Point features speeds up to 300 Mbps on 2.4 GHz, and up to 866 Mbps on the 5 GHz band when associated with AC client devices. It can be configured as an Access Point, Client Bridge, or WDS (AP & Bridge) and features a high transmit RF power of 26 dBm transmit RF power on both 2.4 and 5 GHz frequency bands for long range connectivity. The EAP1200H includes a Gigabit Ethernet port for connecting to 802.3at-capable PoE Switches and an enhanced receive sensitivity MIMO (Multiple In / Multiple Out) integrated sectorized 3D antenna array. It’s an ideal solution for spacious interior environments such as large homes, startups, small and medium-sized businesses, multiple-floor buildings, hotels, hospitals, and other venues wishing to expand their network.


Features
  • 802.11ac wireless speeds of up to 866 Mbps on the 5 GHz band 802.11n wireless speeds up to 300 Mbps on the 2.4 GHz band
  • Internal 3D Sectorized Antenna Array that minimizes RF interference
  • Can be monitored after deployment with EnGenius EZ Controller software (available as a free download)
  • Can be used with included power adapter or via PoE with PoE 802.3at capable switches
  • Up to 26 dBm transmit power on both 2.4GHz and 5 GHz bands for longer range and enhanced wireless coverage
Application
  • 802.11ac WiFi applications
  • Home and office Wireless LAN networks
  • Video IP camera applications
  • Wireless VoIP applications

SKU EN-EAP1200H
QTY available Call us
Quantity Price
1 + $397.99

All Prices are in US Dollars and do not include duties

Price $397.99

Key Specifications

Key Specifications