To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

L-com USB Wireless Adapter 2.4/5.8 GHz 802.11b/g/a/n with 5 dBi Antenna

The L-com WLAN-LCUSB2458 USB wireless adapter is designed to provide high-speed and unrivaled wireless performance for your PC or Laptop. With a faster wireless connection, you can get better Internet service, decrease download time, improve gaming performance and streaming videos.

This adapter is designed to support IEEE 802.11a/b/g/n 2.4/5.8 GHz radio operation. With auto-sensing capability, the adapter packet transfer rate is up to 300 Mbps. Additionally, the WLAN-LCUSB2458 supports WEP, TKIP, AES, WPA, and WPA2 encryption which prevents outside intrusion, protecting your personal information from being exposed. Featuring high-performance transmission rate, simple installation and adaptability, as well as strong security, the WLAN-LCUSB2458 is the perfect solution for small office and home needs.

This wireless USB adapter features a RP-SMA Jack antenna port. Included is a detachable 5 dBi antenna which allows the user to better position it if needed by using an optional pigtail cable. To increase performance even more, higher gain rubber duck antennas can be purchased from L-com.

For additional information and complete specifications, see data sheet link below.


Features
  • 2.4/5.8 GHz, 802.11a/b/g/n compliant
  • Data rates up to 300 Mbps
  • WPA data security, TKIP/AES and 64/128-bit WEP encryption
  • USB 2.0 compatible
  • Adapter features a RP-SMA Jack antenna port and comes with a detachable 5 dBi antenna
Application
  • Wireless LAN (WLAN)
  • Wi-Fi
  • Wireless Ethernet
  • Hotspots

SKU WLAN-LCUSB2458
QTY available Call us

Product no longer available

This product has been discontinued and has run out of stock. We apologize for the inconvenience.

Please contact our customer service team for assistance in identifying the appropriate replacement part for your application.

Replaced By:

Key Specifications

Key Specifications