SMA Female Bulkhead Crimp for RG174, 188, 316 Cable

SKU BAC06A
QTY available 3854
Quantity Price
1 - 24 $10.39
25 - 49 $9.87
50 - 99 $9.35
100 + Call Us
Price $10.39

All Prices are in US Dollars and do not include duties



This female single D bulkhead mount SMA connector is designed for crimp attachment to RG174, RG188 and RG316 coaxial cable utilizing readily-available crimp tools with standard crimp sizes: .128" for the crimp ferrule. The center contact is designed for solder attachment. This 50 Ohm subminiature connector utilizes a threaded coupling mechanism making it a popular choice in higher frequency applications.

Features
  • Associated bulk cable and crimp tools available
  • Designed for crimp style attachment to RG174/188/316 coaxial cable
  • Gold plated contact pins to minimize signal loss
  • Bulkhead design complete with mounting hardware of washer and nut

Application
  • Low Loss Coax Applications
  • Radio Pigtails
  • Wi-Fi Applications
  • WLAN
  • RF Applications

Key Specifications

Key Specifications

Polarity
Standard
Connector Series
SMA
Connector Gender
Female
Impedance
50 Ohm
Body Style
Straight
Mount Method
Bulkhead
Minimum Frequency
DC
Maximum Frequency
6 GHz
Interface Type 1
RG174
Interface Type 2
RG188
Interface Type 3
RG316