Choose from thousands of Test Equipment options

Test Equipment - Ethernet Cables, Network, Environment & Electrical

At L-com, we are a global leader of wired and wireless connectivity products, offering a wide range of solutions across many key industries, including electronics, medical, industrial automation, military, and telecom.

The kind of cable and network test equipment you use is crucial for the uptime of any datacom system. Reports suggest that up to 70% of downtime traceable back to the physical layer or a cable. To help reduce network downtime, you can easily implement basic go-no-go cable testers as well as more advanced network test and troubleshooting tools.

Whether it is network channel testing, permanent link testing, continuity testing, or wire mapping/LAN and cable testing, at L-com, we have the necessary test equipment products to help you test, verify, and certify cable installations on-site. We offer a wide choice of network and Ethernet cable testers, environmental testers and electrical tester equipment, including from many well-known brands such as Fluke Networks, AEMC, Microsemi, Tripp Lite, and Advanced Fiber Solutions.

From a simple go-no-go Cat5 cable tester to a more advanced network tester solution to map IP addresses and cable routes, our network cable tester and RJ45 Ethernet cable tester products let you test coaxial testers, fiber optic testers, Ethernet Cat5/5e/6 testers, USB, D-Subminiature, FireWire, Telco RJ11/12 cables, and other cable types. We stock both simple go-no-go Cat 5 cable testers as well as advanced network tester solutions which map IP addresses and cable routes.

Our professional coaxial testers from the Fluke PTNX series, including the bestselling PTNX 1 coax pocket toner and the PTNX2 cable test kit, help you verify continuity and short circuits in one simple step. The PTNX 1 coax pocket toner, for example, is an ideal tool to help you pinpoint and test singular coax cables. It not only offers low voltage protection for main units, toner units, and ID caps (>6v, up to 48v) but, thanks to its large bi-color LED light, also allows for clear, easy-to-read results.

To help measure light, sound, and temperature, we also stock several environmental testers, including the AEMC-CA811, 832, and 879 models.

Whether it is to test for OSHA compliance in workplaces, cleanrooms, or industrial settings, or ambient testing for light-sensitive displays and archives in museums and art galleries, the AEMC-CA811 model does the job seamlessly. Ergonomically designed with a 3 ½ digit backlit LCD and HOLD function, it supplies selectable lux or foot-candle units for display. Featuring optical sensors to match the response of a human eye, it is a portable and easy-to-use instrument. For added protection, this rugged, shockproof instrument comes with a protective, dirt-resistant holster.

We also stock many electrical testers, including the popular AEMC-5233, 502, 503, AEMC-AX502 series, and PoE models.

Ideal for electrical installers, electricians, and heating or air-conditioning specialists, the AEMC-5233 is a rugged, economical TRMS digital multimeter. To detect loose electrical wiring, temperature check, live electrical circuits, or even general-purpose testing, it incorporates a non-electrical contact testing (NCV) function. With a high sensitivity resolution of 0.01mV, it can easily withstand overloads up to 8000V. It features a 6000-count backlit display including a 61-segment bar graph and features an ohmmeter, continuity test with buzzer, diode test, and capacitance functions. That is not all, our multimeters are designed to meet IEC61010 and 600V CAT IV safety requirements.

When off-the-shelf products won’t do, our team of experts is ready to help with custom products built to your exact specifications. With low or no minimum order quantities and fast turnaround times, our custom manufacturing can be the ideal solution for your next project. Contact us today or start the design online with our custom cable configurator.

Need help? Connect with one of our L-com technical experts now.

Call us at 1-800-341-5266/Chat with us/email us at sales@L-com.com

Read More

Sub Categories

Best Sellers

These are our best sellers in test equipments.

What's New

We are constantly launching new products. Here are our new test equipments.

Customize Your Cable

L-com’s online custom cable configuration tool allows you to quickly and easily create custom cable assemblies.

FAQ

Coming soon