SMA Female Crimp for RG174, 188, 316 Cable

SKU BAC05A
QTY available 475
Quantity Price
1 - 24 $10.59
25 - 49 $10.06
50 - 99 $9.53
100 + Call Us
Price $10.59

All Prices are in US Dollars and do not include duties



This female SMA connector is designed for crimp attachment to RG174, RG188 and RG316 coaxial cable utilizing readily-available crimp tools with standard crimp sizes: .128" for the crimp ferrule and .042" for the pin. This 50 Ohm subminiature connector utilizes a threaded coupling mechanism making it a popular choice in higher frequency applications.

Features
  • Designed for crimp style attachment to RG174/188/316 coaxial cable
  • Nickel plated body for enhanced corrosion resistance
  • Associated bulk cable and crimp tools available
  • Gold plated contact pins to minimize signal loss

Application
  • Coaxial cable installation
  • Coaxial cable repair
  • Coaxial cable assembly
  • Premise wiring

Key Specifications

Key Specifications

Polarity
Standard
Connector Series
SMA
Connector Gender
Female
Impedance
50 Ohm
Body Style
Straight
Mount Method
None
Interface Type 1
RG174
Interface Type 2
RG188
Interface Type 3
RG316