Type N Male Crimp for RG142/RG223/RG400 Cable

SKU BAC536
QTY available 678
Quantity Price
1 - 24 $15.79
25 - 49 $15.00
50 - 99 $14.21
100 + Call Us
Price $15.79

All Prices are in US Dollars and do not include duties



This Type N male connectors have been specifically designed for a crimp style attachment to RG142/RG223/RG400 style cable. The body and ferrule are machined and nickel plated for superior corrosion resistance and durability. Gold plating is utilized on the center pin for low contact resistance. This precision, well-made connector is typically available from stock for immediate delivery.

Application
  • Low Loss Coax Applications
  • Radio Pigtails
  • Wi-Fi Applications
  • WLAN
  • RF Applications

Key Specifications

Key Specifications

Polarity
Standard
Connector Series
N
Connector Gender
Male
Impedance
50 Ohm
Body Style
Straight
Mount Method
None
Interface Type 1
RG142
Interface Type 2
RG223
Interface Type 3
RG400