Assembled D-Sub Hood Kit, DB9/HD15 Matte Chrome

SKU SDRS09HOT
QTY available 6579
Quantity Price
1 - 24 $4.65
25 - 49 $4.19
50 - 99 $3.72
100 + Call Us
Price $4.65

All Prices are in US Dollars and do not include duties



Easy to assemble two piece metalized backshells are a great choice for the "do it yourself" consumer. Low profile design allows for use in tight spaces where standard depth backshells cause clearance problems. Metalized chrome plating provides an economical method of shielding backshells. When used with shielded cable, a complete ground can be made between connector shells. Accommodates both DB9 and HD15 size connectors

Features
  • Low profile metalized plastic backshell for covering D-Sub cable assembly connectors
  • Two piece cover design for easy, quick assembly
  • Metalized chrome plating provides effective shielding
  • Thumbscrew design is slotted head with diamond knurls allowing for flat blade screwdriver or easy hand tightening
  • Accommodates both DB9 and HD15 size connectors

Application
  • Serial data transmission
  • Data networks
  • Instrument control
  • Device management

Key Specifications

Key Specifications

Primary Application
Audio/Video/Data
Cable Family/Type
D-Subminiature
Design
Dust Cap/Cover
Connector Series
9-Pin D-Subminiature/HD15

Product Compliance

Product Compliance

Warning

This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to " www.p65warnings.ca.gov