Plastic PCB Jumper Box, DB9 Male / Female

SKU DJB9MF
QTY available Call us
Quantity Price
1 - 24 $22.39
25 - 49 $21.27
50 - 99 $20.15
100 + Call Us
Price $22.39

All Prices are in US Dollars and do not include duties



Create your own DB9, DB15 or DB25 adapters with these versatile adapter kits. Each connector position is soldered to the PCB pads. Tracers from the PCB pads to pre-drilled holes allow the user to custom wire their adapter by using the 10 supplied jumper wires. Ideal for null modem or pin reverser wiring. Kits include two snap-on covers, two D-sub connectors (1 male & 1 female) and mating hardware. Additional wires sold separately, part number DIYW (pkg 25pcs).

Features
  • Also available in DB15 and DB25 sizes; male to female genders
  • Ideal for null modem, pin reversers, etc.
  • D-Sub adapter kits for user defined wiring/components
  • PCB pre-soldered to connectors - simply solder jumpers through holes in PCB for wiring scheme of choice
  • Snap together ABS non-shielded covers for easy assembly

Application
  • Custom OEM applications
  • Data networking
  • RS-232
  • RS-485

Product Compliance

Product Compliance

Warning

This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to " www.p65warnings.ca.gov

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.