To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

L-com’s Ethernet cables are the latest interface foroffer high-speed wired network connections. Depending on your demands and applications, these Ethernet cable assemblies can be ordered with a variety of connector types and lengths. Our continuously expanding portfolio of standard, unique, and custom Ethernet cable assemblies include a choice of Cat 5e, Cat 6, Cat 6a, Cat 7, M12, M8, flat (silver satin) and MRJ21 cables to support high bandwidth networking in various demanding environments. Make your purchase now to take advantage of our same-day shipping.

We also offer many hard-to-find Ethernet cables such as angled, shielded, or unshielded cable assemblies with male-to-male or male-to-female ends. Our Ethernet cable assemblies are available in a large variety of shielding types including F/FTP, F/UTP, S/FTP, S/UTP, SF/UTP, STP, U/FTP, UTP and also unshielded versions are also available. These Ethernet cables from L-com feature various jacket materials, such as armored stainless steel, FEP, LSZH, PE, PVC, plenum, polyurethane and TPE. The jacket colors include beige, black, blue, gray, green, ivory, orange, red, silver, teal, violet, white and yellow. Each jacket type and shielding method is designed to exceed the requirements of the environment it is being installed in, to reject EMI/RFI interference, and ensure high high-performance for the lifetime of the cable.

All our Ethernet cables are manufactured with a quality production process and are 100% factory tested.  These Ethernet assemblies are available in multiple cable gauge sizes including 22, 23, 24, 26, 28, 30 and 32 AWG. We use a variety of cable connectors in our cable assemblies including 50 Pin Telco, M12, M8, MRJ21, Mighty Mouse, RJ11, RJ12, RJ45, SFP+, and SFP28 with straight, 45 degrees, and right-angle body style configurations. Our Ethernet cords can be mounted using panel, grommet, or bulkhead mounting techniques. The cable connectors are available with nickel, MSA, anodized aluminum, and zinc nickel plating options. With our connectors, we also include optional accessories like GigE mounts and machine vision thumbscrews.

The Ethernet cables from L-com have feature ingress protection ratings of IP67, IP68, and IP69K. Our cable assemblies  are also compliant with various international standards including 10GBASE-T, IEEE 802.3an, Plenum (CMP), IEC, and RoHS environmental standards. Trust our Ethernet cords for flawless data transfer, Ethernet-telephony, sensor industry, industrial computing, factory automation, and multimedia applications. Add these network cables to your data center, switch, networking or media converter/extender application for reliable and economic performance.

L-com has one of the largest in-stock selections of Ethernet cables for international and domestic orders. We are a global leader in wired and wireless connectivity products, offering a wide range of solutions across many key industries, including electronics, medical, industrial automation, military, and telecommunications. For further information, our expert technical support and knowledgeable sales team can help you get find the optimal Ethernet cables for your requirements.