Media Converter, 10Base-T RJ45 to 10Base-5 DB15M AUI

SKU LCTP-10BT-10B5
QTY available 130
Quantity Price
1 - 24 $96.99
25 - 49 $92.14
50 - 99 $87.29
100 + Call Us
Price $96.99

All Prices are in US Dollars and do not include duties



L-com's Super-Slim 10Base-T transceivers are small & lightweight, designed to connect your existing Thick Ethernet Adapter Card to a 10Base-T UTP network. This super-slim model accommodates installation into narrow slot spaces typically found in older SUN SPARC™, IBM®, RISC/6000™ and Apple Macintosh™ systems. The transceiver converts 10Base-5 signals via a DB15M/ AUI connector to standard RJ45 Jack for 10Base-T Ethernet for transmission over Unshielded Twisted-Pair cable.

Features
  • LED lights simplify troubleshooting and network maintenance
  • Small form factor saves valuable desktop space
  • Used to convert 10Base-T to an AUI 10Base-5 Network
  • No power supply needed, saves space and money
  • Set switch allows you to enable or disable the SQE function depending on your application


Documents and Resources