L-com's simplex and duplex plastic LC couplers are designed for mounting in panels with rectangular cutouts. These LC fiber optic couplers feature bronze or ceramic alignment sleeves which provide precision mating for both Multimode and Single Mode applications. Contact us today for large project volume discounts. These couplers are a great option for a variety of fiber optic applications, including Data centers, Telecom networks, Industrial automation, Medical imaging and Military and aerospace.
Our simplex couplers have one LC port, while the duplex couplers have two LC ports. This allows you to connect two or more fiber optic cables together, creating a network or extending a connection. The plastic body of the couplers makes them lightweight and durable, while the integrated mounting clip makes them easy to install.
Here are some additional details about L-com's simplex and duplex plastic LC couplers:
- The bronze alignment sleeves provide a precision mating surface for Multimode applications. This helps to ensure that the optical fibers are aligned properly, resulting in low insertion loss and high return loss.
- The ceramic alignment sleeves provide a precision mating surface for Single Mode applications. This is especially important for Single Mode applications, as even a small misalignment can result in significant loss of signal.
- The low profile couplers are designed for applications where space is limited. They are also less likely to interfere with adjacent cables.
- The standard profile couplers are a good choice for applications where space is not a concern. They offer a higher level of mechanical strength than the low profile couplers.
L-com's simplex and duplex plastic LC couplers are a versatile and reliable solution for a variety of fiber optic applications. The LC fiber couplers are easy to install and maintain, and they offer a high level of performance. If you are looking for a high-quality LC coupler, L-com is a great option. Order your LC fiber couplers now and receive same business day shipping!