To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

L-com’s PoE hubs connect your Power-over-Ethernet enabled network device to a non-PoE LAN switch port. These PoE injector hubs are available in 8, 12, 16, and 24 ports with gigabit speeds. This category of PoE hubs support the full Power Over Ethernet budget of 190, 380, 400, and 600 watts. Make your online purchase right now to take advantage of our same-day shipping.

The PoE web managed injector hubs from L-com support full 48VDC power for any remote IEEE 802.3af powered device. PoE hubs in this category allow freedom in WLAN designs by not having to factor in AC outlets for powering up devices with ultra-power over Ethernet end-span/mid-span PSE. The PoE hubs can auto detect the power status on each port and show messages on both the web and console management interfaces. These PoE injector hubs comply with the IEEE 802.3, IEEE 802.3u, and IEEE 802.3ab Ethernet standards.

L-com’s 8 and 16 port ultra PoE managed injector hubs are designed to upgrade an existing network infrastructure to an ultra PoE network system without replacing the existing Ethernet switch. These Power Over Ethernet hubs provide the capability to source up to 60 watts of power by using all four pairs of standard Cat5e/6 Ethernet cabling. More specifically, the PoE hub can be used to connect a wireless access point, IP phone, network camera or any IEEE 802.3af/at-powered device (PD) to a network switch.

L-com is one of the global leaders of PoE hubs, offering a wide range of solutions across many key industries, including electronics, medical, industrial automation, military, and telecom. Our skilled technical support and professional sales team can help you find the ideal PoE hub for your needs.