To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

Single-Port CAT6 Passive Gigabit Midspan/Injector with Hi-Pwr Surge Protection

The BT-CAT6-P1-HP Single-Port Gigabit CAT6 Midspan/Injector is a commercial grade Power-over-Ethernet device that provides DC or AC power for one 10/100/1000 Base-T Power-over-Ethernet, PoE equipped Network Appliance device. The unit uses Gigabit transformers on all four data pairs in contrast to cheaper designs that only use transformers for two pairs. It is compatible with devices that support the IEEE 802.3af and 802.3at standard PoE power feed using Mode B (Pins 4/5 and 7/8). The unit can also be user configured using internal jumpers to supply power up all four data pairs simultaneously (Pins 1/2, 3/6, 4/5 and 7/8). The majority of IEEE 802.3af and 802.3at Network Appliances can pull power off all four data pairs simultaneously. This allows higher power to be fed up the cable and cuts resistive power losses in the cable by half. The unit supports both positive and negative DC as well as AC power up to 60 volts. Power-over-Ethernet eliminates the need for an AC outlet at each Network Appliance location. An integral PTC fuse cuts power in case of a short. The PTC fuse auto resets after the short is removed.

Integral High Power Surge Protection

The BT-CAT6-P1-HP features integral surge protection for the data and power feeds for networks. It has been designed to meet the GR-1089 Intra-Building surge protection requirements for Ethernet lines. The design provides protection for both common and differential mode surges. The design utilizes three-pole differential Gas Tubes. The tubes feature ultra-low Line to Line and Line to Ground capacitance to minimize distortion of high-speed signals.

The BT-CAT6-P1-HP features shielded RJ45 jacks. This along with the BT-CAT6-P1-HP's metal housing helps reduce the effects of EMI interference. A ground lug and terminal is provided directly on the injector housing providing superior grounding. The cast aluminum housing includes integral mounting feet for ease of installation.

This unit is also available in the following kits:

With 48VDC @ 48 Watt Power Supply - BT-CAT6P1HP-48W
With 48VDC @ 70 Watt Power Supply - BT-CAT6P1HP-70W
With 56VDC @ 117.6 Watt Power Supply - BT-CAT6-P1-HP-56118

Outdoor version also available - BT-CAT6-P1-HPW

For additional information and complete specifications, click on the data sheet in the Downloads tab.


Features
  • GR-1089 Intra-Building rated
  • Up to 60 volts DC or AC power
  • IEEE 802.3af and 802.3at compatibility
  • Surge Protection on all lines
  • User configurable power feed and resettable PTC fuse
Application
  • Wired gigabit PoE switches
  • Wireless LAN Access Points and Bridges
  • High definition IP Surveillance Cameras
  • WAN millimeter radios

SKU BT-CAT6-P1-HP
QTY available 708
Quantity Price
1 - 9 $111.99
10 - 24 $107.51
25 - 99 $103.03
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $111.99

Key Specifications

Key Specifications