To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

Weatherproof Lightning Surge Protector for RS-422/RS-485 & 12-28VAC Power Lines

The HyperLink ALS-D25P1228AW is designed to provide superior lightning and surge protection for RS-422/485 control and 12-28VAC power lines. These protectors incorporate individual protection circuits for the RS-422/485 control lines and DC power lines. All housed in one NEMA rated weatherproof enclosure.

RS-422/485 Control Lines

A high power 3-stage design is used to provide protection for the RS-422/485 control line. The 3-stage design can handle higher-level transients than a protector that uses only diodes. The first stage is comprised of a differential gas discharge tube. Stage two is a pair of current limiting series resistors and the final stage is a low capacitance diode array. The RS-422/485 control line is connected to the protector via its screw terminal blocks. The terminal blocks are removable to ease wiring. The ALS-D25P1228AW is designed to work with either 1 full duplex or 2 half duplex RS-422/485 lines.

12-28VAC Power Lines

The 12-28VAC power lines are also protected using a 3-stage design. This provides superior protection from transients and surges. The first stage is comprised of a differential gas discharge tube. Stage two is a pair of suppression coils and in the final stage a Metal Oxide Varistor (MOV) is used. Power lines are connected to the protector via high current rated screw terminals.

Weatherproof Design

These units feature a weatherproof ABS enclosure with gasketed cover and concealed mounting holes. Water tight cable glands provide entry and exit points for cables. A ground clamp on the enclosure's exterior provides a tie point for earth ground.

For mounting to masts up to 2 inches in diameter, the HGX-PMT24 mast mounting kit is available (sold separately).

This protector is also available in the following power configurations:
12VDC: ALS-D25P12DW
15VDC: ALS-D25P15DW
24VDC: ALS-D25P24DW

For additional information and complete specifications, click on the data sheet link below.


Features
  • Individual protection circuits for RS-422/485 control lines and 12-28VAC power lines
  • 3-Stage protection provided for all lines
  • Also available in 12VDC, 15VDC and 24VDC versions
  • NEMA rated enclosure with gasketed cover and concealed mounting holes
  • Will work with Full or Half Duplex RS-422/485 lines
Application
  • Pan-Tilt-Zoom (PTZ) camera controllers
  • Pool/spa and industrial controllers and keyboards
  • Analog or IP video surveillance cameras
  • Door/gate access control with RS-485 and power
  • RS-422/485 lines with 12-28VAC supply voltage

SKU ALS-D25P1228AW
QTY available 11
Quantity Price
1 - 9 $123.99
10 - 24 $119.03
25 - 99 $114.07
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $123.99

Key Specifications

Key Specifications