L-com offers a wide selection of USB Bulk Cable including 2.0 & 3.0 Compliant, LSZH plus 20, 24 & 28 AWG Power Conductors. Our USB bulk cable is a robust choice for a variety of applications. The USB Bulk Cable is compliant with USB 2.0 and 3.0 standards, making it compatible with a wide range of devices. Some of the Bulk USB Cable is made with a LSZH (low-smoke zero-halogen) jacket, which makes it safe for use in hazardous environments. L-com offers a variety of lengths and sizes to choose from, so you can find the optimal cable for your needs.
Here are some additional benefits of using L-com's USB bulk cable: High quality construction, long lifespan, durable and flexible and easy to use. Buy our USB Bulk Cable now to take advantage of same business day shipping!