EPDM Rubber Gasket for Housing Size 13/16

SKU WPGASKET-13/16
QTY available 1377
Quantity Price
1 - 24 $6.09
25 - 49 $5.48
50 - 99 $4.87
100 + Call Us
Price $6.09

All Prices are in US Dollars and do not include duties



L-com offers easy to install replacement gaskets and nuts for its popular IP67 rated USB and Firewire cable assemblies. These replacement nuts are constructed of durable nylon and are shipped in 10 piece packs. The WPGASKET-13/16 are constructed of EPDM rubber and are sold in 10 packs. Order online today!

Features
  • Replacement hex nuts and gaskets for WPUSBAX, WPUSBBA, WPUSBBF, WPUSBAF and WP946PMF cable assemblies
  • Easy to install
  • Sold in packages of 10 pieces
  • Color: Black

Application
  • Harsh environment
  • Industrial computing
  • Panel/enclosure
  • IP67 applications

Key Specifications

Key Specifications

Primary Application
Data
Cable Family/Type
USB, Firewire
Design
Gasket
Connector Series
USB, Firewire

Product Compliance

Product Compliance

Warning

This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to " www.p65warnings.ca.gov

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.