L-com's USB extenders are devices that let you increase the distance between a USB port and a supplementary device. Typically, these Universal Serial Bus extenders consist of a transmitter and a receiver, with the transmitter attached to the USB port and the receiver attached to the peripheral device. L-com, Icron, and Tripplite are a few of the brands we offer. Make your purchase now to benefit from same business day shipping.
We provide a range of USB extenders, including active and passive extenders. Active extenders can increase the distance over longer connections since they recycle the USB signal using a chip. Due to the lack of a chip, passive extenders can only increase the distance across shorter connections. These USB active and passive extenders from L-com are offered in a range of speeds, including USB 1.0, 1.1, 2.0, 3.0, and 3.1.
In addition to keyboards, mice, printers, scanners, cameras, and external hard drives, our extenders work with a large variety of other USB devices as well. The plug-and-play USB extender from L-com has a built-in buffer and actively regenerates USB signals to protect data integrity. With a CAT5e/6 cable, these extenders can increase the distance by up to 50 meters. Our USB extenders are ideally suited for security, surveillance video, PC digital audio systems, point of sale, industrial control, remote desktop and enterprise computing applications.
The 4-port USB extenders from Icron are backward compatible with earlier USB versions. With a data rate of up to 5 Gbps and a point-to-point distance of up to 200 meters, these extenders can connect all USB device types to a host. The Tripplite USB cable extender features a built-in signal booster and can be extended up to 45 meters. These extenders are perfect for video conferencing cameras, video matrix systems, remote storage, and monitoring.
L-com has one of the largest in-stock selections of USB active and passive extenders for domestic and international orders. We are a global leader in wired and wireless connectivity products, offering a wide range of solutions across many key industries, including electronics, medical, industrial automation, military and telecom. For further information on similar products, our expert technical support and knowledgeable sales team can help you get the USB extenders as per your requirements. Order now for same business day shipping!