Harsh Environment USB 3.0 Type A/F to A/F Coupler

SKU U3C00031
QTY available 5312
Quantity Price
1 - 24 $19.59
25 - 49 $17.63
50 - 99 $15.67
100 + Call Us
Price $19.59

All Prices are in US Dollars and do not include duties



Bring waterproof protection to your network today with L-com's IP67 rated USB 3.0 bulkheads. These couplers are designed to keep things simple as they do not require special mating assemblies and are designed to be capped when not in use. As such, each coupler comes with a dust cap tethered by a lanyard. A coupling nut and o-ring along with a simple cut-out allow for mounting without additional hardware or tooling. The inner side of the coupler has as little protrusion as possible allowing you have the maximum space to work with inside your panel or box. Contact us today for your volume needs.

Features
  • Threaded style mating ensures tight and secure seal
  • No hardware required for mounting
  • No special mating assemblies required as couplers are designed to be capped when not in use for IP67 rated seal (dust cap and lanyard are included)
  • Water tight USB connectivity for industrial or outdoor environments with IP67 rated when dust cap is engaged to prevent dust and moisture from entering your network connection

Application
  • Harsh Environment
  • Factory Automation
  • Outdoor Applications

Product Compliance

Product Compliance

Warning

This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to " www.p65warnings.ca.gov

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.