Shielded Waterproof Cap for USB IP67 Cables

SKU WPCVR-SHLD-USB
QTY available 956
Quantity Price
1 - 24 $14.59
25 - 49 $13.13
50 - 99 $11.67
100 + Call Us
Price $14.59

All Prices are in US Dollars and do not include duties



Protect unused ports from damage with these metal, sealed covers. When fully seated the IP67 rating is maintained. Use with the WPUSBAXSH cable series to maintain protection against EMI/RFI.

Features
  • Protects unused ports from water/contaminate damage
  • Use with WPUSBAXSH cables to maintain protection against EMI/RFI
  • Rubber lanyard attaches easily to connector body
  • Durable construction insures years of use
  • Maintains IP67 rating when fully seated

Key Specifications

Key Specifications

Primary Application
Audio/Video/Data
Cable Family/Type
USB
Design
Dust Cap with Lanyard
Connector Series
USB

Product Compliance

Product Compliance

RoHS status
No Substance(s) Present Above Threshold
REACH status
SVHC (01/2025) No Substance(s) Present Above Threshold
TSCA status
No Substance(s) Present Above Threshold
Warning

This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to " www.p65warnings.ca.gov

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.