2.4 GHz 12 dBi Yagi Antenna - 12in RP-SMA Plug Connector

SKU HG2412Y-RSP
QTY available Call us
Quantity Price
1 - 24 $125.99
25 - 49 $113.39
50 - 99 $100.79
100 + Call Us
Price $125.99

All Prices are in US Dollars and do not include duties



Superior Performance
The HyperGain HG2412Y Radome Enclosed Yagi WiFi Antenna features high gain and a 45° beam-width. It is ideally suited for directional and multipoint IEEE 802.11b, 802.11g and 802.11n wireless LANs, Bluetooth®, public wireless hotspot applications and other systems operating in the 2.4GHz ISM band. The unique design of this antenna allows it to be installed for either vertical or horizontal polarization.

Rugged and Weatherproof
This WiFi antenna is enclosed within a UV-stable, UL flame rated radome for all-weather operation.The HG2412Y antenna is supplied with a 60 degree tilt and swivel mast mount kit.

Features
  • Can be installed for either vertical or horizontal polarization
  • Includes tilt and swivel mast mount
  • 12 inch coax lead terminated with a RP-SMA Connector
  • DC Short lightning protection
  • UV-stable, UL flame rated radome with 45° beam-width

Application
  • 2.4 GHz ISM Band
  • Directional and multipoint applications
  • IEEE 802.11b, 802.11g & IEEE 802.11n Wireless LAN
  • WiFi & wireless video systems
  • Bluetooth® & Public Wireless Hotspot

Key Specifications

Key Specifications

Antenna Type
Yagi
Polarization
Vertical or Horizontal
Connector 1 Polarity
Reverse Polarity
Connector Series
SMA
Connector Gender
Plug
Impedance
50 Ohm
Maximum Input VSWR
1.5:1