2.4 GHz 14 dBi Backfire Dish Antenna - N-Female Connector

SKU HG2414D
QTY available 6
Quantity Price
1 - 24 $89.99
25 - 49 $80.99
50 - 99 $71.99
100 + Call Us
Price $89.99

All Prices are in US Dollars and do not include duties



The HyperLink HG2414D "Backfire" is a compact high performance Wi-Fi reflector antenna. It is ideally suited for IEEE 802.11b/g/n wireless LANs and other systems operating in the 2.4GHz ISM band and CPE (Customer Premise Equipment) applications where directional coverage is desired. These antennas feature a tilt and swivel mount for wall or mast mounting. The reflector design minimizes interference.

Features
  • 25° beam-width & Integral Type N-Female Connector
  • All weather operation
  • Aluminum construction
  • Tilt and Swivel Mast or Wall mounting. Compact size and low profile.
  • UV stable light gray powder coat finish

Application
  • Point to Point Systems & Point to Multi-point Systems
  • WiFi Systems, Long-range Directional Applications, and CPE Applications
  • Wireless Bridges, Backhaul Applications & Wireless Video Systems
  • 2.4 GHz ISM Band
  • IEEE 802.11b/g/n Wireless LAN Applications

Key Specifications

Key Specifications

Antenna Type
Reflector Dish
Polarization
Vertical or Horizontal
Connector 1 Polarity
Standard
Connector Series
N
Connector Gender
Female
Impedance
50 Ohm
Maximum Input VSWR
1.5:1