2.4 GHz 8.5 dBi Omni Marine Antenna - 3ft RP-SMA Plug Connector

SKU HG2409UM-RSP
QTY available 3
Quantity Price
1 - 9 $217.99
10 - 24 $209.27
25 - 99 $200.55
100 + Call Us
Price $217.99

All Prices are in US Dollars and do not include duties



Internet Access Everywhere!

Wireless internet access has grown far beyond the public hotspots regularly found in office building, restaurants and hotels. Campgrounds, RV parks and even your local marina are just some of the places offering these services. Mounted to your boat, camper or RV, the HG2409UM antenna will allow you to enjoy the benefits of wireless internet access.

High Performance

The HyperGain HG2409UM-RSP is a high performance omnidirectional WiFi antenna designed for the 2.4 GHz ISM band. This compact and lightweight antenna is ideally suited for IEEE 802.11b, 802.11g and 802.11n wireless LANs, public wireless hotspots, Bluetooth® and other multipoint applications where high gain and wide coverage is desired. Designed for marine applications, this antenna features a 3' side-fed coax lead with a reverse-polarity SMA Plug connector. The 1"-14 threaded base of this antenna allows it to be used with standard 1"-14 thread marine antenna mounts.

All Weather Operation

Constructed for all weather operation, the HG2409UM-RSP features sealed collinear brass elements inside a durable UV-stable machine white fiberglass radome. A sealed end cap and drain holes in the base help prevent moisture build-up inside the antenna.

Accessories

The HGX-MMOUNT01 marine antenna mount features white solid nylon construction. The four-way ratchet design allows it to be mounted to vertical or horizontal surfaces as well as straight or slanted surfaces. The standard 1"-14 antenna thread features a center-fed conduit for running cable.


Features
  • Compact, lightweight design, all weather operation
  • Mounts to standard 1"-14 thread marine antenna mounts
  • Sealed end cap and drain holes in base & optional Marine Mount available
  • Durable UV-stable fiberglass radome
  • Features side-fed 3' coax lead with Reverse Polarity SMA-Plug connector

Application
  • 2.4 GHz ISM Band
  • IEEE 802.11b, 802.11g Wireless LAN
  • Marine, RV and Campground Public Wireless Hotspots
  • Can be used on Boats, RV's and Campers
  • Multipoint and Mobile Applications


Documents and Resources

Key Specifications

Key Specifications

Antenna Type
Omni
Polarization
Vertical
Connector 1 Polarity
Reverse Polarity
Connector Series
SMA
Connector Gender
Female
Impedance
50 Ohm
Maximum Input VSWR
2:1