To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

L-com’s 2.4 GHz Wi-Fi parabolic antennas can be used in applications involving directional 802.11b/g/n communications. These WiFi antennas’ parabolic shape allows them to function as both a focused reflector and a director at the same time. Our 2.4 GHz antennas are built to operate in inclement weather for many years. Make your purchase now to take advantage of our same business day shipping.

Wi-Fi parabolic grid antennas consist of a dipole transmitter or receiver element and a parabola reflector. The primary driving antenna is a small dipole element that transmits and receives a signal via critical spacing and focuses that signal at a very crucial position in front of the dish. These Wi-Fi antennas from L-com offer a highly focused grid array, and the parabolic form makes them ideal for wireless video, point-to-point systems, and point-to-multi-point systems. Our parabolic antennas operating at 2.4 GHz have high gains of 15, 20, 24, 27, and 30 dBi.

The die-cast aluminum or welded steel reflector grid used in the fabrication of L-com's grid antennas gives them outstanding strength. These grid Wi-Fi antennas have 12 or 18-inch coax leads with beam widths of 5.3, 6.5, 8, 12, and 16 degrees. It can be fitted for either vertical or horizontal polarization, and its small size makes it nearly inconspicuous in most setups. The open-frame design of the grid and UV powder coating of the surface reduce wind loading. We offer both EG series and G series Wi-Fi parabolic antennas.

Our Wi-Fi parabolic antennas are ideally suited for 2.4 GHz ISM band applications such as IEEE 802.11b/g/n wireless LAN systems, wireless bridges, and backhaul. When compared to similar antennas with one-piece reflector grids, L-com's HyperLink unique antenna's 2-piece reflector grid is easy to construct and dramatically lowers shipping costs. Our parabolic grid antennas come with a 30 or 60-degree tilt and swivel mast mount kit. These allow installation at various degrees of incline for easy alignment and can be adjusted up or down from 0 to 60 degrees.

L-com has one of the largest in-stock selections of 2.4 GHz Wi-Fi parabolic grid antennas for domestic and international orders. Our e-commerce site offers a broad range of quality products, technical information, online support and more. For further information on similar products, our expert technical support and knowledgeable sales team can help you get the Wi-Fi parabolic antennas as per your requirements. Order now to receive same business day shipping!