5.8 GHz 9 dBi Professional Omnidirectional Antenna

Professional Performance

The HyperLink Brand HG5809U-PRO is a professional high gain omni-directional base station Wi-Fi antenna designed and optimized for the 5.8GHz ISM and UNII band. This antenna is ideally suited for multipoint applications where long range and wide coverage is desired.

Rugged and Weatherproof

The HG5809U-PRO construction features a heavy-duty fiberglass radome for durability and aesthetics. Designed to operate in the harshest of environments, the HG5809U-PRO far exceeds other omni-directional antennas. The included mounting system features heavy-duty mast clamps, allowing installation on masts from 1.4 inches (35 mm) up to 2.0 inches (50 mm) diameter. This antenna features an integral N-Female connector.

For additional information and complete specifications, click on the Data Sheet link in the Downloads tab.


Features
  • Fiberglass radome
  • Heavy duty industrial grade design
  • Integral N-Female Connector
  • All weather operation
  • Center fed collinear array
Application
  • 2.4/5.8 GHz IEEE 802.11a/b/g applications
  • 2.4GHz Wi-Fi applications
  • 5.8 GHz UNII and ISM applications
  • Point-to-multipoint applications
  • Wireless video systems

SKU HG5809U-PRO
QTY available 48
Quantity Price
1 - 9 $141.99
10 - 24 $136.31
25 - 99 $130.63
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $141.99

Key Specifications

Key Specifications