900 MHz 13 dBi 120 Degree Sector Panel Antenna

Item # HG913P-120
Availability
27
08/26/2024 * Up to 57
Call Us * Over 57
*Estimated Availability
Price Table
Quantity Price
1 - 4 $459.99
5 - 9 $423.19
10 - 24 $386.39
25 + Call Us
Add to Cart

Description

The HyperLink HG913P-120 Sector Panel Antenna provides 13 dBi gain with a wide 120° beam-width. It is a professional quality "cell site" antenna designed primarily for service providers in the 900MHz band. It is ideally suited for 900MHz ISM and GSM bands. Typical applications include 900MHz Wireless LAN, SCADA, LPWAN, LoRA, IoT, M2M, and 900MHz Cellular.

Rugged and Weatherproof

This antenna features a heavy-duty plastic radome for all-weather operation. The mounting system adjusts from 0 to 16 degrees down tilt.

Ideal for 900 MHz Wireless Service Provider "Cell" Sites

This sector antenna is an ideal choice for Wireless Service Internet Provider "cell" sites since the cell size can be easily determined by adjusting the down-tilt angle. The 120° beam-width is ideal for covering large service areas.

For additional information and complete specifications, click on the data sheet link below.


Features
  • 20° Down-Tilt Mounting Bracket
  • Includes Mast Mounting Hardware
  • Integral N-Female Connector
  • Vertical Polarized
  • All weather operation
Application
  • 900 MHz ISM/GSM
  • LPWAN, LoRA, IoT, M2M
  • RFID
  • SCADA
  • ZigBee


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov