To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

900 MHz 5dBi Rubber Duck Antenna - RIGID RP SMA Plug Connector

This high performance 900MHz Omni-directional "rubber-duck" antenna provides broad coverage and 5 dBi gain. It is a coaxial sleeve design with an Omni-directional pattern. It is ideally suited for 900MHz ISM band applications as well as cellular applications.

Measuring almost 15.4 inches long, this flexible antenna features a RIGID connection to the Reverse Polarity SMA-Plug (RP-SMA) connector, permitting upright solid installations to the radio or Coax. It is suitable as a replacement RF antenna for many 900MHz radios that are equipped with RP-SMA connectors such as wireless video transmitters and receivers, 900MHz digital spread spectrum radios and more.


Features
  • RIGID Connector RP-SMA Plug installed
  • Better performance than most stock AP antennas
  • Flexible "Rubber Duck" antenna
  • Improved feed thru to protect against moisture
Application
  • 900MHz Digital Spread Spectrum Radios
  • 900MHz ISM Band
  • 900MHz Telemetry Products
  • Cellular Band Applications
  • GSM

SKU HG905RDR-RSP
QTY available 2335
Quantity Price
1 - 24 $37.59
25 - 49 $33.83
50 - 99 $30.07
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $37.59

Key Specifications

Key Specifications