900 MHz 8 dBi LH Circular Polarized Patch Antenna- 4ft SMA Male Plug Connector

SKU HG908PCL-SM
QTY available 285
Quantity Price
1 - 24 $91.99
25 - 49 $88.31
50 - 99 $85.55
100 + Call Us
Price $91.99

All Prices are in US Dollars and do not include duties



The Hyperlink model HG908PCL series are high performance left hand circular polarized wall mount panel antennas designed to operate in the 900 MHz (860-960 MHz) band. These antennas feature circular polarization which makes them ideal for RFID applications. Compact and low profile, the HG908PCL antennas feature 8dBi of gain with a 65° beam width.

Right-Hand versions are also available, the HG908PCR series.


Features
  • 4 ft coax lead with SMA-Male Connector
  • Compact size, low profile
  • Left Hand Circular Polarized
  • Lightweight ABS Radome

Application
  • 800 MHz 900 MHz ISM Band Applications
  • 900 MHz Cellular
  • LPWAN, LoRA, IoT, M2M applications
  • RFID, GSM , Scada
  • Wireless Video Links

Key Specifications

Key Specifications

Antenna Type
Panel
Polarization
LHCP
Connector 1 Polarity
Standard
Connector Series
SMA
Connector Gender
Male
Impedance
50 Ohm