To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

High Density 2.4/4.9-5.8 GHz 4-Element, Dual Polarized MIMO Panel Antenna - N-Female Connectors

The HyperLink HG2458-13HDP-4NF High Density Flat Panel Antenna combines four dual band antennas in a single housing. The unit consists of two vertically and two horizontally polarized multi-patch antennas. It is a professional quality antenna designed primarily for MIMO point-to-multipoint and point-to-point applications in the 2.4 GHz and the 4.9-5.8 GHz frequency bands. The unit can be used with APs and Routers with one to four antenna ports.

Dual Polarized

This antenna incorporates advanced dual polarization technology that allows for the interoperability of two radios to transmit and receive paths. This technology allows for the attenuation of unwanted signals from adjacent channels and/or co-located equipment.

High Density

By using a narrow more focused beamwidth, the HG2458-13HDP-4NF minimizes channel-to-channel interference which helps improve coverage and provides greater capacity. The narrow beamwidth of the HG2458-13HDP-4NF allows it to be precisely positioned directly where needed thus reducing RF interference. In addition, the high gain of the HG2458-13HDP-4NF allow for greater distance between the antenna and the users.

Rugged and Weatherproof

This aesthetically pleasing antenna features a heavy-duty UV-resistant plastic radome ideal for all-weather indoor and outdoor operation. The HG2458-13HDP-4NF antenna is supplied with a tilt and swivel mast mount kit. This allows quick installation at various degrees of up/down tilt for easy alignment.

For additional information and complete specifications, see the Data Sheet located in the Downloads section.


Features
  • Dual band, high gain operation
  • Four independent antennas, two vertical and two horizontal
  • Narrow beamwidth for high density applications
  • Dual polarity feed system in single enclosure
  • MIMO - Multiple-Input and Multiple-Output
Application
  • 2.4/4.9-5.8 GHz Indoor/Outdoor Wireless LAN
  • Business and educational campuses
  • Homeland Security and Public Safety Band
  • Large stadiums, convention centers and city centers
  • Supports IEEE 802.11 a/b/g/n and 802.11ac

SKU HG2458-13HDP-4NF
QTY available 117
Quantity Price
1 - 9 $321.99
10 - 24 $296.23
25 - 99 $270.47
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $321.99

Key Specifications

Key Specifications