To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

Choose from thousands of Power Over Ethernet options

Power over Ethernet - PoE Injectors, Hubs, Adapters and More

At L-com, we are a global leader of wired and wireless connectivity products, offering a wide range of solutions across many key industries, including electronics, medical, industrial automation, military, and telecom.

Many communication devices found in industrial and process networks now incorporate Power over Ethernet (PoE) interfaces in mind, including wireless access points, Ethernet switches, IP phones, and sensors. It allows data cables to pass electrical current to each device and minimizes the number of wires needed. Thanks to its flexibility, it also makes installation a breeze.

At L-com, we have built our reputation for excellent PoE products that deliver high performance and a lifetime of reliability. Used in many of today's wired and wireless connectivity applications, our full range of products, including PoE injectors/splitters, PoE injector hub, PoE extenders, and PoE adapters, are ideal for remote locations where traditional AC power is unavailable.

Our PoE injectors/splitters, such as the L-com range of Cat5 PoE passive midspan/injectors, provide you with remote power for access points, access servers, outdoor routers, and other suitable devices. They are available in single, four, eight, and 12-port versions.

The BT-CAT5-E1, for example, is a compact indoor use single-port CAT5 midspan/injector. Also known as a PoE passive splitter, it provides you with DC power for one PoE-equipped device. Featuring shielded RJ45 jacks and power indicator LED, with an overcurrent protection circuit designed into the unit for added protection, it is ideal for wired switches, wireless LAN access points and bridges, IP surveillance cameras, and VoIP telephones. It is also compatible with APs and other equipment that support IEEE standard PoE pinout.

We also stock several PoE injector hubs, including the Planet POE-PT and PT-UPOE series.

The Planet POE-PT1200, POE-PT2400, POE-PT1200G, and POE-PT2400G series come equipped with 12 or 24 10/100BASE-TX or 10/100/1000BASE-TXFast Ethernet ports and follow IEEE 802.3, IEEE 802.3u, and IEEE 802.3af standards. For easy administrator management access, our hubs feature web and console management interfaces. As they support 48VDC power, they can be used with any remote IEEE802.3af powered device, such as a wireless LAN access point, an IP phone, or a LAN camera. They also come with a 2-year manufacturer's warranty and are in stock.

Our PoE Ethernet switches are designed to supply data and power for a wide range of PoE-compatible devices. Robust and feature-packed, they come in two broad variants, including PoE Planet unmanaged switches and Planet managed switches, and are available in rack mount and industrial rated versions. They feature a built-in web management system that allows for easy access to port management, security, and access control lists. They are ideal for networks that deploy PoE-enabled devices, including IP phones, IP cameras, and wireless access points.

Among our popular PoE-managed switches is the Planet IGS-5225-8P2S2X- the smallest 10G uplink managed PoE switch you can find anywhere in the industrial networking industry. It comes equipped with 8-gigabit ports that feature 36-watt 802.3at PoE+ and two 10Gbps SFP+ uplink slots and meets the demands of high-power consumption and high bandwidth for 11AC gigabit Wi-Fi APs, other PoE applications, or those needing heavy traffic loading. Built using a rugged metal case and able to tolerate extreme temperatures, from -40 to 75 degrees C, the IGS-5225-8P2SXIP30 is perfectly suited to run in demanding industrial environments. It delivers a high level of immunity against electromagnetic interference and heavy electrical surges found on plant floors or in curbside traffic control cabinets. For efficient use of cabinet space, you can also DIN rail or wall mount it.

We also have a wide range of passive PoE injector/taps, injector/power supplies, high power models, and single and four-port injectors. That is not all, our 2.4 GHz Wi-Fi amplifiers, compatible lightning, and surge protectors, and PoE powered industrial enclosures can get you started on your project at once. These are all in stock and ready to ship today.

When off-the-shelf products won’t do, our team of experts is ready to help with custom products built to your exact specifications. With low or no minimum order quantities and fast turnaround times, our custom manufacturing can be the ideal solution for your next project. Contact us today or start the design online with our custom cable configurator.

Need help? Connect with one of our L-com technical experts now.

Call us at 1-800-341-5266/Chat with us/email us at sales@L-com.com

Read More

Sub Categories

Show More

Best Sellers

These are our best sellers in power over ethernet components.

Customize Your Cable

L-com’s online custom cable configuration tool allows you to quickly and easily create custom cable assemblies.

FAQ

Coming soon