Page 5 - 2021 L-com Wireless Brochure
P. 5

Antennas


         Antenna Type           Connector    Horizontal   Min    Max    Min   Max   Applications
                                Options   Beamwidth   Frequency  Frequency  Gain  Gain
                                          Options    (MHz)   (MHz)
         Rubber Duck            RP-SMA, SMA,  360°   615     7250     0    9    Internet of Things, RFID, mobile networks, WLAN
                                RP-TNC, TNC,
                                N, MMCX

         Omnidirectional        MMCX, N,   360°      400     5800     0    15   Telecommunications, remote sensing, LoRA, WLAN, RFID,
                                NMO, BNC,                                       Internet of Things, point-to-multipoint (PtMP)
                                TNC, RP-SMA,
                                RP-TNC,
         Antenna Array          N         120°, 360°  2400   2500     14   20   Telecommunications, mobile wireless



         Indoor / DAS           RP-SMA,   9°, 15°, 18°,   300  6000   2    6    Large venue cellular networks, convention centers, hospitals
                                SMA, RP-TNC,  60°, 90°, 360°                    and medical campuses, educational and business campuses,
                                TNC, N                                          stadiums, airports, mining, manufacturing (Industry 4.0)

         Marine                 RP-SMA    360°       2400    2500     8.5  8.5  Boating and dockside communications



         Mobile / Vehicle Mount  N, NMO, RP-  360°   108     5800     2    8    Public Safety, transit/smart cities, fleet tracking, smart
                                SMA, RP-TNC,                                    agriculture vehicle tracking, portable wireless devices
                                SMA, TNC

         Yagi                   RP-SMA,   43°, 50°, 60°,   400  5800  3    14   Point-to-point communications, communications backhaul
                                SMA, RP-TNC,  70°
                                TNC, N

         Grid                   N         5°, 12°, 18°  824  5800     15   30   Economical point-to-point communications, communications
                                                                                backhaul



         Sector                 N         65°, 90°, 120°,  698  5800  9    17   Telecommunications, point-to-multipoint (PtMP), outdoor
                                          180°                                  wireless coverage


         Flat Panel             RP-SMA,   70°, 60°, 40°,   824  5800  9    18   Point-to-point communications, RFID, distributed antenna
                                SMA, RP-TNC,  30°, 22°                          systems (DAS), SCADA/remote sensing
                                TNC, N

         Parabolic Dish         N         5°, 6°, 9°, 18°,  2400  5800  14  34  Point-to-point communications, communications backhaul
                                          25°


         Embedded PCB           U.FL, IPX  360°      698     5800     0    5    Device manufacturing, hidden/integrated antenna systems,
                                                                                Internet of Things, retail


         Log Periodic           N         45°, 60°   698     5800     8    10   Point-to-point communications, wideband
                                                                                communications backhaul


         GPS / GNSS             Fakra, SMA,   360°   1574    1610     2    32   Geolocation, timing synchronisation for critical systems (i.e.
                                U.FL, IPX,                                 (with   telecommunications, banking, positive train control, etc.)
                                NMO, TNC                                   LNA)



                                          L-com.com  |  +1 (800) 341-5266  |  +1 (978) 682-6936                    5
   1   2   3   4   5   6   7   8   9   10