Page 7 - 2021 L-com Wireless Brochure
P. 7

Internet Of Things (IoT)



                     Pressure Sensors - PS8808 Series The PS8808 Digital Output Pressure Transducer product family consists of piezo-resistive
                     pressure sensors with 316L stainless steel corrugated diaphragm and isolated oil-filling construction. The pressure is transformed
                     to an analog electrical signal. With an integrated circuit for temperature compensation and nonlinear correction, it provides output
                     data conforming to I²C interface protocol. The PS8808 is well suited for numerous applications, including gas and liquid pressure
                     measurements for industrial process control, cooling, and air conditioning systems, as well as aviation and navigation systems.

                     •  Ranges start as small as 0 to 10kPa and as large as 0 to 3.5MPa, based on part numbers
                     •  Isolated construction, enable to measure various liquids and gases
                     •  Full stainless steel 316L
                     •  Long-term stability ±0.3%FS/year




                     Pressure Transmitter - PT989 Series The PT989 product family consists of highly stable and reliable pressure transmitters with
                     span and zero correction. PT989 pressure transmitter comes in a compact size and is lightweight and stable. The PT989 is well
                     suited for numerous applications in metallurgy, mining, chemicals, water supply, and waste management.

                     •  Ranges starts as small as 0 to 5psi and as large as 0 to 5000psi, based on part numbers
                     •  Isolated construction, enable to measure various liquids and gases
                     •  Full stainless steel 316L
                     •   Long-term stability ±0.3%FS/year





                     Level Transmitter - LT989W Series The LT989W product family consists of highly stable, reliable, and fully sealed submersible
                     level transmitters. The LT989W level transmitter comes in a compact size and is lightweight and stable. The LT989W is well suited
                     for numerous applications in metallurgy, mining, chemicals, water supply, and waste management.

                     •  Level ranges as small as 0 to 5m and as large as 0 to 100m, based on part numbers
                     •  Sensor housing IP68
                     •  Isolated construction, enable to measure various media
                     •  Stainless steel
                     •  Long-term stability ±20mmH2O/year





                     Pressure Sensors - PS781 Series The PS781 product family consists of highly stable piezo-resistive pressure sensors with
                     wide temperature compensation and zero correction. The measured pressure is transmitted onto the silicon die through the
                     316L diaphragm and inner media. This transforms the measured pressure into an electrical signal. The PS781 is well suited for
                     numerous applications, including gas and liquid pressure measurements for industrial process controls, cooling, and air condition
                     systems, as well as aviation and navigation systems.

                     •  Ranges start as small as 0 to 7kPa and as large as 0 to 70MPa, based on part numbers
                     •  Constant current / Constant Voltage power supply
                     •  Isolated construction, enable to measure various liquids and gases
                     •  Φ19mm standard OEM pressure sensor
                     •  Full stainless steel 316L
                     •  Wide temperature compensation
                     •  Long-term stability ±0.1%FS/year






                                          L-com.com  |  +1 (800) 341-5266  |  +1 (978) 682-6936                    7
   2   3   4   5   6   7   8   9   10   11   12